APC NetShelter 13U Wallmount Rack Cabinet Vented Door Double Hinged Server Depth
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC NetShelter 13U Wallmount Rack Cabinet Vented Door Double Hinged Server Depth
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 42.73_kg |
---|---|
Height | 66.3 cm |
Depth | 63.1 cm |
Width | 58.4 cm |