
calcActive())">
APC Rack PDU 9000 Switched, ZeroU, 16A, 230V, (21) C13 & (3) C19, IEC309 Cord
APDU9959EU3
SAR5,750.92
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
APDU9959EU3
APC Rack PDU 9000 Switched, ZeroU, 16A, 230V, (21) C13 & (3) C19, IEC309 Cord
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Rack PDU 9000 Switched, ZeroU, 16A, 230V, (21) C13 & (3) C19, IEC309 Cord
SAR5,750.92
Description
APC Rack PDU 9000 Switched, ZeroU, 16A, 230V, (21) C13 & (3) C19, IEC309 Cord
Product Details
Product weight | 5.61_kg |
---|---|
Height | 179.4 cm |
Depth | 4.6 cm |
Width | 5.5 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account