
calcActive())">
APC Rack PDU 9000 Switched, ZeroU, 32A, 230V, (21) C13 & (3) C19
APDU9953
SAR6,100.98
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
APDU9953
APC Rack PDU 9000 Switched, ZeroU, 32A, 230V, (21) C13 & (3) C19
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Rack PDU 9000 Switched, ZeroU, 32A, 230V, (21) C13 & (3) C19
SAR6,100.98
Description
APC Rack PDU 9000 Switched, ZeroU, 32A, 230V, (21) C13 & (3) C19
Product Details
Product weight | 7.34_kg |
---|---|
Height | 182.9 cm |
Depth | 4.6 cm |
Width | 5.6 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account