
calcActive())">
APC Rack PDU, 9000 switched, 0U, 30A, 200V and 208V, 21 C13 and C15, 3 C19 and C21 sockets
APDU9941
SAR6,351.02
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
APDU9941
APC Rack PDU, 9000 switched, 0U, 30A, 200V and 208V, 21 C13 and C15, 3 C19 and C21 sockets
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Rack PDU, 9000 switched, 0U, 30A, 200V and 208V, 21 C13 and C15, 3 C19 and C21 sockets
SAR6,351.02
Description
APC Rack PDU, 9000 switched, 0U, 30A, 200V and 208V, 21 C13 and C15, 3 C19 and C21 sockets
Product Details
Product weight | 8.5_kg |
---|---|
Height | 182.9 cm |
Depth | 4.6 cm |
Width | 5.5 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account