APC Replacement Battery Cartridge, VRLA battery, 9Ah, 24VDC, 2-year warranty
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Replacement Battery Cartridge, VRLA battery, 9Ah, 24VDC, 2-year warranty
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 5.6_kg |
---|---|
Height | 7.6 cm |
Depth | 20.3 cm |
Width | 15.2 cm |