21 results

Sort By arrow-down
Easy UPS 3M 60kVA 400V 3:3 UPS, 4 internal 9Ah modular battery strings expandable to 6, Start-up 5x8
e3mups60khb2s
SAR59,058.70
Easy UPS 3M 80kVA 400V 3:3 UPS for external batteries, Start-up 5x8
e3mups80khs
SAR45,114.92
Easy UPS 3M 60kVA 400V 3:3 UPS for external batteries, Start-up 5x8
e3mups60khs
SAR37,599.62
Easy UPS 3M 60kVA 400V 3:3 UPS for internal batteries, Start-up 5x8
e3mups60khbs
SAR41,345.71
Easy UPS 3M 200kVA 400V 3:3 UPS for external batteries, Start-up 5x8
e3mups200khs
SAR86,090.65
Easy UPS 3M 120kVA 400V 3:3 UPS for external batteries, Start-up 5x8
e3mups120khs
SAR57,578.76
Easy UPS 3M 100kVA 400V 3:3 UPS for external batteries, Start-up 5x8
e3mups100khs
SAR50,618.44
Easy UPS 3S 40kVA 400V 3:3 UPS, 4 internal 7Ah modular battery strings
e3sups40khb2
SAR43,611.86
Easy UPS 3S 40kVA 400V 3:3 UPS for internal batteries
e3sups40khb
SAR29,274.98
Easy UPS 3S 30kVA 400V 3:3 UPS, 4 internal 7Ah modular battery strings
e3sups30khb2
SAR39,865.78
Easy UPS 3S 30kVA 400V 3:3 UPS for internal batteries
e3sups30khb
SAR25,505.77
Easy UPS 3S 30kVA 400V 3:3 UPS for external batteries
e3sups30kh
SAR25,505.77