
calcActive())">
APC Smart-UPS SRT 19 inch Rail Kit for Smart-UPS SRT 1/1.5/2.2/3kVA
SRTRK4
SAR663.13
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

SRTRK4
APC Smart-UPS SRT 19 inch Rail Kit for Smart-UPS SRT 1/1.5/2.2/3kVA
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Smart-UPS SRT 19 inch Rail Kit for Smart-UPS SRT 1/1.5/2.2/3kVA
SAR663.13
Description
APC Smart-UPS SRT 19 inch Rail Kit for Smart-UPS SRT 1/1.5/2.2/3kVA
Product Details
Product weight | 2.72 kg |
---|---|
Activity | SPBPP |
Height | 4.4 cm |
Depth | 8.9 cm |
Range | Smart-UPS |
Width | 52.7 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account