
calcActive())">
APC Smart-UPS RT 19" Rail Kit for UPS 5/6/8/10/15/20kVA
SRTGRK1
SAR523.03
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

SRTGRK1
APC Smart-UPS RT 19" Rail Kit for UPS 5/6/8/10/15/20kVA
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Smart-UPS RT 19" Rail Kit for UPS 5/6/8/10/15/20kVA
SAR523.03
Description
APC Smart-UPS RT 19" Rail Kit for UPS 5/6/8/10/15/20kVA
Product Details
Product weight | 3.1 kg |
---|---|
Activity | SPBPP |
Height | 4.45 cm |
Depth | 46.8 cm |
Range | Smart-UPS |
Width | 7.35 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account