APC Smart-UPS On-Line SRT Battery Pack for 8/10kVA Extended runtime model 192V

SRT192BP2
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

APC Smart-UPS On-Line SRT Battery Pack for 8/10kVA Extended runtime model 192V

Product Details

Product weight 91 kg
Activity SPBPP
Height 43.2 cm
Depth 68.27 cm
Range of Product Smart-UPS Battery Systems
Width 13 cm

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: APC Smart-UPS On-Line SRT Battery Pack for 8/10kVA Extended runtime model 192V
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.