APC Smart-UPS On-Line SRT Battery Pack for 5/6kVA Extended runtime model 192V
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Smart-UPS On-Line SRT Battery Pack for 5/6kVA Extended runtime model 192V
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 91 kg |
---|---|
Activity | SPBPP |
Height | 43.2 cm |
Depth | 68.27 cm |
Range of Product | Smart-UPS Battery Systems |
Width | 13 cm |