
calcActive())">
APC Smart-UPS On-Line, 8kVA/8kW, Tower, 230V 3:1 and 1:1, 6x C13+4x C19 IEC outlets, Network Card+SmartSlot, Extended runtime, W/O rail kit
SRT8KXLI
SAR19,061.92
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

SRT8KXLI
APC Smart-UPS On-Line, 8kVA/8kW, Tower, 230V 3:1 and 1:1, 6x C13+4x C19 IEC outlets, Network Card+SmartSlot, Extended runtime, W/O rail kit
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Smart-UPS On-Line, 8kVA/8kW, Tower, 230V 3:1 and 1:1, 6x C13+4x C19 IEC outlets, Network Card+SmartSlot, Extended runtime, W/O rail kit
SAR19,061.92
Description
APC Smart-UPS On-Line, 8kVA/8kW, Tower, 230V 3:1 and 1:1, 6x C13+4x C19 IEC outlets, Network Card+SmartSlot, Extended runtime, W/O rail kit
Product Details
Product weight | 111.82 kg |
---|---|
Activity | SPBPP |
Height | 43.2 cm |
Depth | 71.5 cm |
Range | Smart-UPS |
Width | 26.3 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account