APC Smart-UPS On-Line, 8kVA/8kW, Rack/Tower, 230V, 2x IEC C13+1x IEC C19+Hard wire 3-wire (H+N+E) outlets, Network Card, W/O rail kit
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Smart-UPS On-Line, 8kVA/8kW, Rack/Tower, 230V, 2x IEC C13+1x IEC C19+Hard wire 3-wire (H+N+E) outlets, Network Card, W/O rail kit
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 101.5 kg |
---|---|
Activity | SPBPP |
Height | 21.7 cm |
Depth | 68 cm |
Range of Product | Smart-UPS On-Line |
Width | 44 cm |