APC Smart-UPS On-Line, 6kVA, Rack/Tower, 230V, 2x IEC C13 + 1x IEC C19 + Hard wire outlets, Network Card, w/o rail kit

SRTG6KXLI
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

APC Smart-UPS On-Line, 6kVA, Rack/Tower, 230V, 2x IEC C13 + 1x IEC C19 + Hard wire outlets, Network Card, w/o rail kit

Product Details

Product weight 55.9 kg
Activity SPBPP
Height 17.5 cm
Depth 62 cm
Range of Product Smart-UPS On-Line
Width 44 cm

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: APC Smart-UPS On-Line, 6kVA, Rack/Tower, 230V, 2x IEC C13 + 1x IEC C19 + Hard wire outlets, Network Card, w/o rail kit
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.