APC Smart-UPS On-Line, 6kVA/6kW, Tower, 230V, 6x C13+4x C19 IEC outlets, Network Card+SmartSlot, Extended runtime, W/O rail kit
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Smart-UPS On-Line, 6kVA/6kW, Tower, 230V, 6x C13+4x C19 IEC outlets, Network Card+SmartSlot, Extended runtime, W/O rail kit
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 60 kg |
---|---|
Activity | SPBPP |
Height | 43.2 cm |
Depth | 71.94 cm |
Range of Product | Smart-UPS On-Line |
Width | 17.4 cm |