APC Smart-UPS On-Line, 1000VA/1000W, Tower, 230V, 6x C13 IEC outlets, SmartSlot, Extended runtime, W/O rail kit
SKU :
SRT1000XLI
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR4,475.99
SAR4,252.19
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
APC SRT 1000 230V
APC Smart-UPS On-Line, 1000VA/1000W, Tower, 230V, 6x C13 IEC outlets, SmartSlot, Extended runtime, W/O rail kit
SAR4,475.99
SAR4,252.19
- Description
- Specifications
- Reviews
Description
Overview
| Product weight | 20.5 kg |
|---|---|
| Activity | SPBPP |
| Height | 43.2 cm |
| Depth | 50.5 cm |
| Range | Smart-UPS |
| Width | 8.5 cm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Product weight | 20.5 kg |
|---|---|
| Activity | SPBPP |
| Height | 43.2 cm |
| Depth | 50.5 cm |
| Range | Smart-UPS |
| Width | 8.5 cm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account