
calcActive())">
APC Smart-UPS, Line Interactive, 1000VA, Lithium-ion, Rack/Tower, 2U, 230V, 6x IEC C13 outlets, SmartConnect Port+SmartSlot, Short Depth, AVR, LCD
SMTL1000RMI2UC
SAR4,963.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

SMTL1000RMI2UC
APC Smart-UPS, Line Interactive, 1000VA, Lithium-ion, Rack/Tower, 2U, 230V, 6x IEC C13 outlets, SmartConnect Port+SmartSlot, Short Depth, AVR, LCD
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Smart-UPS, Line Interactive, 1000VA, Lithium-ion, Rack/Tower, 2U, 230V, 6x IEC C13 outlets, SmartConnect Port+SmartSlot, Short Depth, AVR, LCD
SAR4,963.00
Description
APC Smart-UPS, Line Interactive, 1000VA, Lithium-ion, Rack/Tower, 2U, 230V, 6x IEC C13 outlets, SmartConnect Port+SmartSlot, Short Depth, AVR, LCD
Product Details
Product weight | 16.3 kg |
---|---|
Activity | SPBPP |
Height | 8.6 cm |
Depth | 31.8 cm |
Range | Smart-UPS |
Width | 43.8 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account