
calcActive())">
APC Replacement Battery Cartridge, VRLA battery, 9Ah, 48VDC, 2-year warranty
RBC31
SAR1,030.67
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RBC31
APC Replacement Battery Cartridge, VRLA battery, 9Ah, 48VDC, 2-year warranty
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Replacement Battery Cartridge, VRLA battery, 9Ah, 48VDC, 2-year warranty
SAR1,030.67
Description
APC Replacement Battery Cartridge, VRLA battery, 9Ah, 48VDC, 2-year warranty
Product Details
Product weight | 11.23 kg |
---|---|
Activity | SPBPP |
Height | 7 cm |
Depth | 41.9 cm |
Range | Replacement Battery Cartridges |
Width | 16.5 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account