APC Replacement Battery Cartridge, VRLA battery, 7Ah, 24VDC, 2-year warranty
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Replacement Battery Cartridge, VRLA battery, 7Ah, 24VDC, 2-year warranty
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 5 kg |
---|---|
Activity | SPBPP |
Height | 10.8 cm |
Depth | 15 cm |
Range of Product | Replacement Battery Cartridges |
Width | 13.2 cm |