
calcActive())">
APC Replacement Battery Cartridge, VRLA battery, 5.1Ah, 192VDC, 2-year warranty
APCRBC140
SAR2,418.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

APCRBC140
APC Replacement Battery Cartridge, VRLA battery, 5.1Ah, 192VDC, 2-year warranty
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Replacement Battery Cartridge, VRLA battery, 5.1Ah, 192VDC, 2-year warranty
SAR2,418.50
Description
APC Replacement Battery Cartridge, VRLA battery, 5.1Ah, 192VDC, 2-year warranty
Product Details
Product weight | 34.55 kg |
---|---|
Activity | SPBPP |
Height | 12.2 cm |
Depth | 59.7 cm |
Range | Replacement Battery Cartridges |
Width | 19.7 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account