
calcActive())">
APC Replacement Battery Cartridge, VRLA battery, 17Ah, 12VDC, 2-year warranty
RBC55
SAR1,648.05
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RBC55
APC Replacement Battery Cartridge, VRLA battery, 17Ah, 12VDC, 2-year warranty
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Replacement Battery Cartridge, VRLA battery, 17Ah, 12VDC, 2-year warranty
SAR1,648.05
Description
APC Replacement Battery Cartridge, VRLA battery, 17Ah, 12VDC, 2-year warranty
Product Details
Product weight | 24.27 kg |
---|---|
Activity | SPBPP |
Height | 17.3 cm |
Depth | 18.3 cm |
Range | Replacement Battery Cartridges |
Width | 14.2 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account