
calcActive())">
APC Replacement Battery Cartridge, VRLA battery, 10Ah, 48VDC, 2-year warranty
RBC43
SAR1,734.79
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RBC43
APC Replacement Battery Cartridge, VRLA battery, 10Ah, 48VDC, 2-year warranty
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Replacement Battery Cartridge, VRLA battery, 10Ah, 48VDC, 2-year warranty
SAR1,734.79
Description
APC Replacement Battery Cartridge, VRLA battery, 10Ah, 48VDC, 2-year warranty
Product Details
Product weight | 19.09 kg |
---|---|
Activity | SPBPP |
Height | 7.6 cm |
Depth | 53.3 cm |
Range | Replacement Battery Cartridges |
Width | 21.6 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account