APC Replacement Battery Cartridge #118 with 2 Year Warranty
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Replacement Battery Cartridge #118 with 2 Year Warranty
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 22.27 kg |
---|---|
Activity | SPBPP |
Height | 7.6 cm |
Depth | 58.4 cm |
Range of Product | Replacement Battery Cartridges |
Width | 20.3 cm |