
calcActive())">
APC NetShelter Soundproof, 12U, Server Rack Enclosure, Maple
AR4012A
SAR16,072.31
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

AR4012A
APC NetShelter Soundproof, 12U, Server Rack Enclosure, Maple
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC NetShelter Soundproof, 12U, Server Rack Enclosure, Maple
SAR16,072.31
Description
APC NetShelter Soundproof, 12U, Server Rack Enclosure, Maple
Product Details
Product weight | 114 kg |
---|---|
Activity | SPRSY |
Height | 785 mm |
Depth | 1130.4 mm |
Range | NetShelter |
Width | 750 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account