APC NetShelter Cable Management, Data Cable Partition, Pass Through, Black, 747 x 122 x 72 mm

AR8173BLK
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

APC NetShelter Cable Management, Data Cable Partition, Pass Through, Black, 747 x 122 x 72 mm

Product Details

Product weight 2.27 kg
Activity SPRSY
Height 12.2 cm
Depth 7.2 cm
Range of Product NetShelter Cable Management
Width 74.7 cm

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: APC NetShelter Cable Management, Data Cable Partition, Pass Through, Black, 747 x 122 x 72 mm
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.