APC Easy UPS On-Line SRV 72V RM Battery Pack for 2/3 kVA Extended Runtime Model

SRV72RLBP-9A
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

APC Easy UPS On-Line SRV 72V RM Battery Pack for 2/3 kVA Extended Runtime Model

Product Details

Product weight 42.5 kg
Activity SPBPP
Height 8.6 cm
Depth 63.2 cm
Range of Product Easy UPS On-Line
Width 43.8 cm

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: APC Easy UPS On-Line SRV 72V RM Battery Pack for 2/3 kVA Extended Runtime Model
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.