APC Easy UPS On-Line, 1000VA/800W, Tower, 230V, 3x IEC C13 outlets, Intelligent Card Slot, LCD

SRV1KI
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

APC Easy UPS On-Line, 1000VA/800W, Tower, 230V, 3x IEC C13 outlets, Intelligent Card Slot, LCD

Product Details

Product weight 9.3 kg
Activity SPBPP
Height 22.3 cm
Depth 28.8 cm
Range of Product Easy UPS On-Line
Width 14.5 cm

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: APC Easy UPS On-Line, 1000VA/800W, Tower, 230V, 3x IEC C13 outlets, Intelligent Card Slot, LCD
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.