APC Easy UPS On-Line, 1000VA/800W, Tower, 230V, 3x IEC C13 outlets, Intelligent Card Slot, LCD, Extended runtime
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Easy UPS On-Line, 1000VA/800W, Tower, 230V, 3x IEC C13 outlets, Intelligent Card Slot, LCD, Extended runtime
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 24 kg |
---|---|
Activity | SPBPP |
Height | 23.8 cm |
Depth | 40 cm |
Range of Product | Easy UPS On-Line |
Width | 29 cm |