
calcActive())">
APC Easy UPS, 900VA, Tower, 230V, 2 Universal + 1 IEC C13 outlets, AVR
BVX900LI-MS
SAR356.30
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

BVX900LI-MS
APC Easy UPS, 900VA, Tower, 230V, 2 Universal + 1 IEC C13 outlets, AVR
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Easy UPS, 900VA, Tower, 230V, 2 Universal + 1 IEC C13 outlets, AVR
SAR356.30
Description
APC Easy UPS, 900VA, Tower, 230V, 2 Universal + 1 IEC C13 outlets, AVR
Product Details
Product weight | 6 kg |
---|---|
Activity | SPPPP |
Height | 16 cm |
Depth | 35.5 cm |
Range | Easy UPS |
Width | 12 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account