APC Easy UPS 1Ph On-Line, 3kVA, Rackmount 4U, 230V, 6x IEC C13 + 1x IEC C19 outlets, Intelligent Card Slot, LCD, Extended runtime, W/O rail kit
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Easy UPS 1Ph On-Line, 3kVA, Rackmount 4U, 230V, 6x IEC C13 + 1x IEC C19 outlets, Intelligent Card Slot, LCD, Extended runtime, W/O rail kit
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 52 kg |
---|---|
Activity | SPBPP |
Height | 17.2 cm |
Depth | 63.2 cm |
Range of Product | Easy UPS On-Line |
Width | 43.7 cm |