APC Back-UPS Pro for Gaming, 2200VA/1320W, Tower, 230V, 3x Universal and 3x IEC C13 outlets, RGB Lights, Pure Sine Wave, Midnight (Black)
SKU :
BGM2200B-MSX
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR1,434.10
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
2200VA, Gaming Back-UPS, 230V Universal
APC Back-UPS Pro for Gaming, 2200VA/1320W, Tower, 230V, 3x Universal and 3x IEC C13 outlets, RGB Lights, Pure Sine Wave, Midnight (Black)
SAR1,434.10
- Description
- Specifications
- Reviews
Description
Overview
| Product weight | 26.98 lb(US) |
|---|---|
| Activity | SPPPP |
| Height | 11.5 in |
| Depth | 16.1 in |
| Range | Back-UPS |
| Width | 4.1 in |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Product weight | 26.98 lb(US) |
|---|---|
| Activity | SPPPP |
| Height | 11.5 in |
| Depth | 16.1 in |
| Range | Back-UPS |
| Width | 4.1 in |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account