
calcActive())">
APC Back-UPS Pro for Gaming, 2200VA/1320W, Tower, 230V, 3x Universal and 3x IEC C13 outlets, RGB Lights, Pure Sine Wave, Arctic (White)
BGM2200-MSX
SAR1,434.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

BGM2200-MSX
APC Back-UPS Pro for Gaming, 2200VA/1320W, Tower, 230V, 3x Universal and 3x IEC C13 outlets, RGB Lights, Pure Sine Wave, Arctic (White)
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Back-UPS Pro for Gaming, 2200VA/1320W, Tower, 230V, 3x Universal and 3x IEC C13 outlets, RGB Lights, Pure Sine Wave, Arctic (White)
SAR1,434.10
Description
APC Back-UPS Pro for Gaming, 2200VA/1320W, Tower, 230V, 3x Universal and 3x IEC C13 outlets, RGB Lights, Pure Sine Wave, Arctic (White)
Product Details
Product weight | 26.98 lb(US) |
---|---|
Activity | SPPPP |
Height | 11.5 in |
Depth | 16.1 in |
Range | Back-UPS |
Width | 4.1 in |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account