
calcActive())">
APC Back-UPS Connect 12Vdc 36W, lithium-ion, mini network ups to protect internet routers, IP cameras and more
CP12036LI
SAR155.88
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

CP12036LI
APC Back-UPS Connect 12Vdc 36W, lithium-ion, mini network ups to protect internet routers, IP cameras and more
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Back-UPS Connect 12Vdc 36W, lithium-ion, mini network ups to protect internet routers, IP cameras and more
SAR155.88
Description
APC Back-UPS Connect 12Vdc 36W, lithium-ion, mini network ups to protect internet routers, IP cameras and more
Product Details
Product weight | 300 g |
---|---|
Activity | SPPPP |
Height | 25 mm |
Depth | 109 mm |
Range | Back-UPS |
Width | 99 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account