APC Back-UPS 850VA, 230V, USB Type-C and A charging ports, 8 BS 1363 outlets (2 surge)

BE850G2-UK
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

APC Back-UPS 850VA, 230V, USB Type-C and A charging ports, 8 BS 1363 outlets (2 surge)

Product Details

Product weight 4.5 kg
Activity SPPPP
Height 12 cm
Depth 36.5 cm
Range of Product Back-UPS
Width 13 cm

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: APC Back-UPS 850VA, 230V, USB Type-C and A charging ports, 8 BS 1363 outlets (2 surge)
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.