APC Back-UPS, 650VA, Tower, 230V, 4 IEC C13 Outlets , User Replaceable Battery

BK650EI
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

APC Back-UPS, 650VA, Tower, 230V, 4 IEC C13 Outlets , User Replaceable Battery

Product Details

Product weight 6.03 kg
Activity SPPPP
Height 16.5 cm
Depth 28.4 cm
Range of Product Back-UPS
Width 9.1 cm

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: APC Back-UPS, 650VA, Tower, 230V, 4 IEC C13 Outlets , User Replaceable Battery
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.