
calcActive())">
Power Cord, C13 to C14, 2.5m
AP9870
SAR122.52
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
AP9870
Power Cord, C13 to C14, 2.5m
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Power Cord, C13 to C14, 2.5m
SAR122.52
Description
Power Cord, C13 to C14, 2.5m
Product Details
Product weight | 0.23_kg |
---|---|
Height | 3.8 cm |
Depth | 20.3 cm |
Width | 7.6 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review