
calcActive())">
Rack PDU,Basic, 1U, 16A,208&230V, (10)C13 & (2)C19
AP9559
SAR1,475.24
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
AP9559
Rack PDU,Basic, 1U, 16A,208&230V, (10)C13 & (2)C19
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Rack PDU,Basic, 1U, 16A,208&230V, (10)C13 & (2)C19
SAR1,475.24
Description
Rack PDU,Basic, 1U, 16A,208&230V, (10)C13 & (2)C19
Product Details
Product weight | 0.98_kg |
---|---|
Height | 4.4 cm |
Depth | 5.7 cm |
Width | 44.7 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account