
calcActive())">
APC NetShelter Metered Rack PDU, 0U, 1PH, 3.7kW 230V 16A, x18C13 and x2C19 outlets, IEC 309 cord
AP8858EU3
SAR3,570.57
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
AP8858EU3
APC NetShelter Metered Rack PDU, 0U, 1PH, 3.7kW 230V 16A, x18C13 and x2C19 outlets, IEC 309 cord
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC NetShelter Metered Rack PDU, 0U, 1PH, 3.7kW 230V 16A, x18C13 and x2C19 outlets, IEC 309 cord
SAR3,570.57
Description
APC NetShelter Metered Rack PDU, 0U, 1PH, 3.7kW 230V 16A, x18 C13 and x2 C19 outlets, IEC 309 cord
Product Details
Product weight | 2.93_kg |
---|---|
Height | 90.2 cm |
Depth | 4.4 cm |
Width | 5.6 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review