
calcActive())">
APC NetShelter Metered Rack PDU, 0U, 1PH, 3.3kW 208V 16A or 3.7kW 230V 16A, 18 C13 and 2 C19 outlets, C20 inlet
AP8858
SAR3,515.56
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
AP8858
APC NetShelter Metered Rack PDU, 0U, 1PH, 3.3kW 208V 16A or 3.7kW 230V 16A, 18 C13 and 2 C19 outlets, C20 inlet
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC NetShelter Metered Rack PDU, 0U, 1PH, 3.3kW 208V 16A or 3.7kW 230V 16A, 18 C13 and 2 C19 outlets, C20 inlet
SAR3,515.56
Description
APC NetShelter Metered Rack PDU, 0U, 1PH, 3.3kW 208V 16A or 3.7kW 230V 16A, 18 C13 and 2 C19 outlets, C20 inlet
Product Details
Product weight | 2.93_kg |
---|---|
Height | 90.2 cm |
Depth | 4.4 cm |
Width | 5.6 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account