
calcActive())">
Power Cord, Locking C19 to IEC309-16A, 3.0m
AP8758
SAR385.06
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
AP8758
Power Cord, Locking C19 to IEC309-16A, 3.0m
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Power Cord, Locking C19 to IEC309-16A, 3.0m
SAR385.06
Description
Power Cord, Locking C19 to IEC309-16A, 3.0m
Product Details
Product weight | 0.49_kg |
---|---|
Height | 43.2 cm |
Depth | 10.2 cm |
Width | 15.2 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account