
calcActive())">
Power Cord Kit (6 ea), Locking, C19 to C20 (90 Degree), 0.6m
AP8712R
SAR580.09
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
AP8712R
Power Cord Kit (6 ea), Locking, C19 to C20 (90 Degree), 0.6m
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Power Cord Kit (6 ea), Locking, C19 to C20 (90 Degree), 0.6m
SAR580.09
Description
Power Cord Kit (6 ea), Locking, C19 to C20 (90 Degree), 0.6m
Product Details
Product weight | 1.12_kg |
---|---|
Height | 30 cm |
Depth | 6 cm |
Width | 6 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account