
calcActive())">
Power Cord Kit (6 ea), Locking, C13 TO C14, 0.6m, Red
AP8702S-WWX340
SAR290.05
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
AP8702S-WWX340
Power Cord Kit (6 ea), Locking, C13 TO C14, 0.6m, Red
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Power Cord Kit (6 ea), Locking, C13 TO C14, 0.6m, Red
SAR290.05
Description
Power Cord Kit (6 ea), Locking, C13 TO C14, 0.6m, Red
Product Details
Product weight | 0.7_kg |
---|---|
Height | 24 cm |
Depth | 4 cm |
Width | 7 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review