
calcActive())">
Power Cord Kit (6 ea), Locking, C13 to C14, 0.6m
AP8702S-WW
SAR285.05
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
AP8702S-WW
Power Cord Kit (6 ea), Locking, C13 to C14, 0.6m
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Power Cord Kit (6 ea), Locking, C13 to C14, 0.6m
SAR285.05
Description
Power Cord Kit (6 ea), Locking, C13 to C14, 0.6m
Product Details
Product weight | 0.7_kg |
---|---|
Height | 24 cm |
Depth | 4 cm |
Width | 7 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account