
calcActive())">
Rack PDU, Switched, 2U, 32A, 230V, (16)C13
AP7922B
SAR5,550.89
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
AP7922B
Rack PDU, Switched, 2U, 32A, 230V, (16)C13
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Rack PDU, Switched, 2U, 32A, 230V, (16)C13
SAR5,550.89
Description
Rack PDU, Switched, 2U, 32A, 230V, (16)C13
Product Details
Product weight | 4.5_kg |
---|---|
Height | 8.9 cm |
Depth | 11.4 cm |
Width | 44.5 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account