
calcActive())">
APC NetShelter Switched Rack PDU, 1U, 1PH, 2.3kW 230V 10A or 2.5kW 208V 12A, 8 C13 outlets, C14 cord
AP7920B
SAR2,930.47
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
AP7920B
APC NetShelter Switched Rack PDU, 1U, 1PH, 2.3kW 230V 10A or 2.5kW 208V 12A, 8 C13 outlets, C14 cord
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC NetShelter Switched Rack PDU, 1U, 1PH, 2.3kW 230V 10A or 2.5kW 208V 12A, 8 C13 outlets, C14 cord
SAR2,930.47
Description
APC NetShelter Switched Rack PDU, 1U, 1PH, 2.3kW 230V 10A or 2.5kW 208V 12A, 8 C13 outlets, C14 cord
Product Details
Product weight | 2.27_kg |
---|---|
Height | 4.4 cm |
Depth | 10.8 cm |
Width | 44.5 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account