
calcActive())">
APC NetShelter Metered Rack PDU, 2U, 1PH, 7.4kW 230V 32A, x12 C13 and x4 C19 outlets, IEC 309 cord
AP7822B
SAR3,725.60
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
AP7822B
APC NetShelter Metered Rack PDU, 2U, 1PH, 7.4kW 230V 32A, x12 C13 and x4 C19 outlets, IEC 309 cord
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC NetShelter Metered Rack PDU, 2U, 1PH, 7.4kW 230V 32A, x12 C13 and x4 C19 outlets, IEC 309 cord
SAR3,725.60
Description
APC NetShelter Metered Rack PDU, 2U, 1PH, 7.4kW 230V 32A, x12 C13 and x4 C19 outlets, IEC 309 cord
Product Details
Product weight | 3.36_kg |
---|---|
Height | 8.8 cm |
Depth | 11.2 cm |
Width | 44.4 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account