
calcActive())">
Rack PDU, Metered, 1U, 16A, 208/230V, (8) C13
AP7821B
SAR2,280.36
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
AP7821B
Rack PDU, Metered, 1U, 16A, 208/230V, (8) C13
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Rack PDU, Metered, 1U, 16A, 208/230V, (8) C13
SAR2,280.36
Description
Rack PDU, Metered, 1U, 16A, 208/230V, (8) C13
Product Details
Product weight | 1.74_kg |
---|---|
Height | 4.4 cm |
Depth | 10.2 cm |
Width | 44.4 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account