
calcActive())">
Rack PDU, Basic, Zero U, 11 kW, 230V, (36) C13 & (6) C19
AP7557
SAR3,770.60
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
AP7557
Rack PDU, Basic, Zero U, 11 kW, 230V, (36) C13 & (6) C19
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Rack PDU, Basic, Zero U, 11 kW, 230V, (36) C13 & (6) C19
SAR3,770.60
Description
Rack PDU, Basic, Zero U, 11 kW, 230V, (36) C13 & (6) C19
Product Details
Product weight | 5.45_kg |
---|---|
Height | 177.8 cm |
Depth | 4.4 cm |
Width | 5.6 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account