Rack PDU,Basic, Zero U, 16A, 230V, (20) C13 & (4) C19 , IEC C20
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Rack PDU,Basic, Zero U, 16A, 230V, (20) C13 & (4) C19 , IEC C20
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 4.86_kg |
---|---|
Height | 161.9 cm |
Depth | 4.4 cm |
Width | 5.6 cm |