
calcActive())">
Rack PDU,Basic,ZeroU,16A,230V,(20)C13 & (4)C19; IEC309
AP7551
SAR1,680.27
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
AP7551
Rack PDU,Basic,ZeroU,16A,230V,(20)C13 & (4)C19; IEC309
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Rack PDU,Basic,ZeroU,16A,230V,(20)C13 & (4)C19; IEC309
SAR1,680.27
Description
Rack PDU,Basic,ZeroU,16A,230V,(20)C13 & (4)C19; IEC309
Product Details
Product weight | 4.86_kg |
---|---|
Height | 161.9 cm |
Depth | 4.4 cm |
Width | 5.6 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account