
calcActive())">
Rack PDU, Basic, 1U, 22kW, 400V, (6) C19
AP7526
SAR3,440.55
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
AP7526
Rack PDU, Basic, 1U, 22kW, 400V, (6) C19
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Rack PDU, Basic, 1U, 22kW, 400V, (6) C19
SAR3,440.55
Description
Rack PDU, Basic, 1U, 22kW, 400V, (6) C19
Product Details
Product weight | 4.84_kg |
---|---|
Height | 4.4 cm |
Depth | 25.4 cm |
Width | 43.7 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account